text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Captive C-washer
Version 1
with shoulder screw
B
32
C
24
D
8
E
8
F
6
G
M6
J
14
SW
5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Captive C-washer mild steel.
Shoulder screw QT steel.
Version
Captive C-washer case-hardened and black oxidised.Shoulder screw tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought