Screw rounded head steel electro zinc-plated 07174-2510X20
- Steel or stainless steel
- Grade 10.9
- Bright or galvanised
Sales unit
€1.00
plus sales tax
Added to your shopping cart
Designation
Screw
Version 1
rounded head
DIN EN ISO
DIN EN ISO 7380-2
Form
B
Form definition
with hex socket and collar
Product type
screw
Main
material
steel
Surface finish
body
electro zinc-plated
D=Thread
M10
G=thread / for thread
M10
L=Length
20
SW=key width
6
D1
21,9
Grade
10.9
K
5,5
Kind of fastening
hexagon socket
Lg
max.
4,5
Ls
min.
0
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.