Screw rounded head stainless steel A4 bright 07174-1608X12
- Available with or without collar
- Version: steel or stainless steel
Sales unit
€0.54
plus sales tax
Added to your shopping cart
Designation
Screw
Version 1
rounded head
DIN EN ISO
DIN EN ISO 7380-1
Form
A
Form definition
with hexagon socket
Product type
screw
Main
material
stainless steel A4
Surface finish
body
bright
D=Thread
M8
L=Length
12
SW=key width
5
DK
14
Grade
70
K
4,4
Kind of fastening
hexagon socket
Lg
max.
3,75
Ls
min.
0
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel grade 10.9, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.