Shaft collar Two-piece steel black oxidised 07812-00501
- Dimensionally precise
- Very high retaining forces
- Quick and easy assembly
- Prevents damage to the shaft
- Temperature range: -40 °C to +175 °C
Mennyiségi egység
€4.68
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Szorítógyűrű
Kivitel 1
osztott
Alaptest
anyaga
acél
Alaptest
felülete
barnított
B=Vastagság
9
D1=Belső átmérő
5
D2=Külső átmérő
16
C
(DIN 912)
M3x8
R
20,7
UNSPSC Code
31161708
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel.
Stainless steel 1.4305.
Stainless steel 1.4404.
Aluminium.
Version
Steel black oxidised, screw steel 12.9.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Stainless steel 1.4305 bright, screw stainless steel A2-70.
Stainless steel 1.4404 bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Note
Two-piece shaft collars surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.
The shaft tolerance should lie within h11.
The two-part design enables simple and quick assembly without having to dismantle adjacent components.
The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
The shaft tolerance should lie within h11.
The two-part design enables simple and quick assembly without having to dismantle adjacent components.
The shaft collars made of A4 stainless steel have a small centre point mark on the OD.
Temperature range
-40 °C - +175 °C.
On request
Other dimensions.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.