text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Thrust spindle
Main material
thermoplastic
Component material
steel
D=Thread
M6
L=Length
53,8
D1
15
D2
32
D3
14
H
20
H1
10
H2
2,5
H3
7,6
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Star grip: thermoplastic.
Bush: steel.
Grub screw: steel, grade 5.8.
Thrust pad: plastic PA 6.
Version
Star grip, thrust pad black.
Bush trivalent blue passivated.
Grub screw black oxidised.
Note
The thrust pad is supplied loose. It can be lightly pressed onto the end of the spindle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought