text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub screw
Version 1
with thrust point
DIN
similar to DIN 6332
Main material
stainless steel
D1=Thread
M6
L1= length
50
L=thread length
44
D2
4,5
D3
4
L2
6
L3
2,5
L5
2,2
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Steel: thrust point case-hardened, black.
Stainless steel: bright.
Note
The thrust pin of the DIN 6332 grub screws is designed for direct clamping and for use together with thrust pads 07140.
Drawing reference
1) snap ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought