text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub screw
Version 1
with hex socket and pin
DIN EN ISO
Product type
Grub screw
Main material
stainless steel A2
Surface finish body
bright
D1=Thread
M3
L=Length
4
D2
2
Grade
70
Kind of fastening
hexagon socket
L1 max.
1
SW
1,5
T
1,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag
Acél, A2 nemesacél vagy A4 nemesacél.
Kivitel
Acél, szilárdsági osztály 45 H, fémtiszta (fekete) vagy galvanikusan horganyzott.
Nemesacél A2 vagy nemesacél A4, fémtiszta.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak