text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub screw
Version 1
with ball thrust point
Main material
steel
D1=Thread
M6
L1= length
30
L=thread length
24,5
D2
4,5
D3
3,5
L2
4,3
L3
3,7
L4
5,5
L5
3,8
SW
3
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Steel grade 5.8.
Version
Black oxidised.
Note
These grub screws are used together with the thrust pads 07142 for clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought