Grub screw with hexagon socket with point steel black bright (black) 07166-03X16
Sales unit
€0.31
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with hexagon socket with point
DIN EN ISO
DIN EN ISO 4027
Main
material
steel
Surface finish
body
bright (black)
Main
colour
black
D1=Thread
M3
L=thread length
16
Grade
45 H
Kind of fastening
hexagon socket
SW
1,5
T
1,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Steel grade 45 H, bright (black) or galvanised.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Note
By M4x5, M5x5, M5x6, M6x6, M8x8, M10x10 the point angle is 120°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.