text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Gripper
Version 1
serrated
Version 2
square
Form
A
Main material
tool steel
Surface finish body
hardened and black oxid finish
B=Length/Width
12
D=Thread
8
For=For screws
M4
H=Height
12
D1
4,5
H1
4,06
Kind of fastening
countersink
Serration
fine
X
2,3x45°
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.
Material
Tool steel.
Version
Hardened, black oxidised.
Drawing reference
Form A: serrated
Accessory
04575 Side clamp.
04578 Side clamp.
04485 Side clamp with rest pads.
07159 Socket head screws, thread up to head DIN 912.
07160 Socket head screws, low profile head DIN 6912.
07161 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak