Spring clip Open spring steel plastic-coated 07852-01-216
- Sturdy spring steel design
- Durable and robust for permanent use
- High clamping force ensures a secure hold
Sales unit
€1.81
plus sales tax
Added to your shopping cart
Designation
Spring clip
Version 1
Open
Main
material
spring steel
Surface finish
body
plastic-coated
D1=Fastening hole
2,4
D=diameter
16
H=Height
20,5
S=thickness
0,5
B
7,94
Clamping range
mm
16-19
H1
12
L
7,5
No. of
holes
1
UNSPSC Code
30152001
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Spring steel 1.1200
Version
Galvanised or black plastic coated.
Note
Spring clips can be used to hold cylindrical objects such as pipes, hoses and tools in place by means of spring tension. They permit cylindrical objects to be securely held and quickly removed.
The spring clips can be secured at the base using screws or rivets.
Models with a plastic coating offer enhanced protection for sensitive components.
The spring clips can be secured at the base using screws or rivets.
Models with a plastic coating offer enhanced protection for sensitive components.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.