Köracél kengyel steel galvanikusan horganyzott 07860-1228
- Designed as per DIN 3570, Form A
- Made from sturdy round steel
- Uniform thread flanks for easy assembly
- High load-bearing capacity and durability
Mennyiségi egység
€17.94
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Köracél kengyel
DIN
-
Alak
A
Alaptest
anyaga
acél
Alaptest
felülete
galvanikusan horganyzott
A=Átmérő
228
B=Menethossz
70
D1=A következő átmérőhöz:
216-219,1
D2=Átmérő
18,25
D3=Menet
M20
H1=Teljes magasság
283
Cső
Névleges átmérő
(col)
8
Cső
Névleges átmérő
(mm)
200
E
248
UNSPSC Code
31000000
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel or A4 stainless steel (1.4571).
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
DIN 3570 Form A round steel bracket, for the secure fastening of pipework to profile rails, brackets or steel structures.
These can be used as fixed points and as support points. When used as a support point, the nuts at the top and bottom must be tightened onto the component. The pipe should remain free to move to allow for thermal expansion.
These can be used as fixed points and as support points. When used as a support point, the nuts at the top and bottom must be tightened onto the component. The pipe should remain free to move to allow for thermal expansion.
Scope of delivery
Round steel brackets are supplied without nuts.
Accessory
07210 DIN 934 hexagon nuts.
07213 DIN 982 hexagon nuts with polyamide screw lock.
07214 DIN 985 hexagon nuts with polyamide screw lock.
07215 DIN 980 hexagon nuts with screw lock.
07216 Hexagon nuts with serrated flange.
07217 DIN 6923 / EN 1661 hexagon nuts with flange.
07300 DIN EN ISO 7089 A medium washers.
07213 DIN 982 hexagon nuts with polyamide screw lock.
07214 DIN 985 hexagon nuts with polyamide screw lock.
07215 DIN 980 hexagon nuts with screw lock.
07216 Hexagon nuts with serrated flange.
07217 DIN 6923 / EN 1661 hexagon nuts with flange.
07300 DIN EN ISO 7089 A medium washers.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.