Pipe clip double leg stainless steel bright 07850-11-40285
Sales unit
€2.94
plus sales tax
Added to your shopping cart
Designation
Pipe clip
Version 1
double leg
Version 2
heavy-duty version
DIN
DIN 1597
Main
material
stainless steel
Surface finish
body
bright
B=Width
20
D1=Diameter
28.5
D2=Fastening hole
6.6
S=Thickness
2
Clamping range
D1
inches
1.02-1.12
Clamping range
D1
mm
26-28,5
H
24
L3
84
L4
64
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
Double leg pipe clips, pre-tensioned, DIN 1597 lightweight design.
These pipe clips are used to fasten and install lightweight pipes, cables and various cylindrical parts.
The pipe clips are designed to grip the pipe. Optimum clamping is achieved by tightening the fastening screws.
D1 = 33 and D1 = 52 are similar to DIN 1597.
These pipe clips are used to fasten and install lightweight pipes, cables and various cylindrical parts.
The pipe clips are designed to grip the pipe. Optimum clamping is achieved by tightening the fastening screws.
D1 = 33 and D1 = 52 are similar to DIN 1597.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.