text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pipe clip
Version 1
double leg
Version 2
heavy-duty version
DIN
DIN 1597
Main material
stainless steel
Surface finish body
bright
B=Width
16
D1=Diameter
19
D2=Fastening hole
5.5
S=Thickness
1,5
Clamping range D1 inches
0.61-0.75
Clamping range D1 mm
15,5-19
H
15
L3
60
L4
44
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Double leg pipe clips, pre-tensioned, DIN 1597 lightweight design.

These pipe clips are used to fasten and install lightweight pipes, cables and various cylindrical parts.

The pipe clips are designed to grip the pipe. Optimum clamping is achieved by tightening the fastening screws.

D1 = 33 and D1 = 52 are similar to DIN 1597.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak