Pipe clip single leg steel electro zinc-plated 07850-10-10260
Sales unit
€1.12
plus sales tax
Added to your shopping cart
Designation
Pipe clip
Version 1
single leg
Version 2
lightweight
DIN
DIN 1596
Main
material
steel
Surface finish
body
electro zinc-plated
B=Width
25
D1=Diameter
26
D2=Fastening hole
9
S=Thickness
3
Clamping range
D1
inches
0.91-1.02
Clamping range
D1
mm
23-26
H
22
L1
44
L2
29
L3
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Bright stainless steel.
Note
Single leg pipe clips, pre-tensioned, DIN 1596 lightweight version.
These pipe clips are used to fasten and install light pipework, cables and various cylindrical parts.
The pipe clips are designed to grip the pipe. Optimum clamping is achieved through tightening the fastening screw.
D1 = 52 is similar to DIN 1596.
These pipe clips are used to fasten and install light pipework, cables and various cylindrical parts.
The pipe clips are designed to grip the pipe. Optimum clamping is achieved through tightening the fastening screw.
D1 = 52 is similar to DIN 1596.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.