text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Spring clip
Version 1
large version
Main material
spring steel
Surface finish body
galvanised
D1=Fastening hole
4,75
H=Height
101,6
N=number of mounting holes
89
S=thickness
1,3
A
25,4
B
22,2
Clamping range mm
89-93
H1
50
L
49
No. of holes
2
UNSPSC Code
30152001
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spring steel 1.1200
Version
Galvanised.
Note
Spring clips can be used to hold cylindrical objects such as pipes, hoses and tools in place by means of spring tension. They permit cylindrical objects to be securely held and quickly removed.

The spring clips can be secured at the base using screws or rivets.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought