Csőfogantyú alumínium bordázott műanyag bevonat 06926-2003
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Form A: grip ground and natural tone anodised; Form B: grip with serrated plastic sleeve
- Mounting: from the front, fastening material included
Sales unit
€16.97
plus sales tax
Added to your shopping cart
Megnevezés
Csőfogantyú
Alak
B
Alaptest
anyaga
alumínium
Alaptest
felülete
bordázott műanyag bevonat
Komponens
anyaga
termoplaszt
Komponensek
színe
fekete
A=Furattávolság
200
D=Rögzítőfurat
M8x20
L=Hossz
224
B
26
B1
20X2
H
55
Kengyelfogantyú: keresztmetszet
kör
Szerelés
a kezelői oldalról
Teherbírás
N
500
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Legs black glass-bead reinforced thermoplastic.
Grip tube aluminium.
Grip tube aluminium.
Version
Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Grip with serrated plastic sheath, black
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Black galvanised fastening screws, suitable washers and nuts are supplied.
Black galvanised fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.