text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tubular handle
Main material
aluminium
Main colour
black anodised
Component material
polyamide
A=Hole spacing
250
D=Fastening hole
M6
L=Length
338
Assembly
from the rear
B
30
H
75
Load capacity N
800
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Legs and tube cap glass-bead reinforced polyamide.
Grip aluminium EN AW-6060.
Version
Grip finely ground and anodised black or natural tone.
Legs and tube cap semi-matt with fine texture, black.
Note
The legs and tube are fastened together with pull-out resistant rivet nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought