text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tubular handle
Form
A
Main material
aluminium
Surface finish body
serrated plastic sleeve
Main colour
black
Component material
polyamide
A=Hole spacing
400
D=Fastening hole
M5x20
L=Length
434
Assembly
from the operating side
B
32
H
55,5
Load capacity N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanised fastening screws, suitable washers and nuts are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak