Tubular handle stainless steel 06938-3003
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Form A: grip ground and natural tone anodized; Form B: grip with serrated plastic sleeve; Form C: grip
- stainless steel, fine ground
- Grip: aluminium EN AW-6060 or stainless steel; grip legs: thermoplastic, glass-bead reinforced
Sales unit
€28.16
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Form
C
Main
material
stainless steel
Component
material
thermoplastic
Component
colour
black
A=Hole spacing
300
D=Fastening hole
M10x45
L=Length
344
Assembly
from the operating side
B
44
B1
30X1,5
H
80
Load
capacity
N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060 or stainless steel 1.4301.
Version
Connecting tube aluminium, ground and natural tone anodised or with serrated plastic cover.
Connecting tube stainless steel, fine ground.
Connecting tube stainless steel, fine ground.
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanised fastening screws together with washers and nuts are supplied.
Black galvanised fastening screws together with washers and nuts are supplied.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.