text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tubular handle
Version 1
angled
Main material
aluminium
Surface finish body
anodised
Main colour
black
Component material
thermoplastic
Component colour
black
A=Hole spacing
250
D=Fastening hole
M8x30
L=Length
280
Assembly
from the operating side
B
115
B1
20
H
55,5
Load capacity N
800
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Leg glass-bead reinforced thermoplastic.
Grip aluminium tube.
Version
Black thermoplastic.
Anodised aluminium.
Note
The legs are pinned to the aluminium tube. Black galvanised cap screws, nuts and washers are supplied.
Assembly
From the front.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought