Tubular handle Big Hand aluminium black anodised 06948-01-6000184
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Tubular handles fastened from the front or rear
Sales unit
€30.98
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Version 1
Big Hand
Product type
without fastening material
Main
material
aluminium
Surface finish
body
anodised
Main
colour
black
Component
material
thermoplastic
Component
colour
black grey RAL 7021
A=Hole spacing
600
D=Reamed hole
8
L=Length
633,4
Assembly
possible from both sides
B
39,2
Colour
Cap
traffic red RAL 3020
H
75,5
Load
capacity
N
1000
Pull handle: cross section
oval
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ PFAS substance/s
previous C28H23F3N6 possible
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The newly designed Bighand tubular handle with its ergonomic oval shape and selected tube size provides a secure and comfortable grip. Its timeless elegant design makes it attractive and the variable colour scheme means it can be optimally adapted to its surroundings.
Material
Oval tube aluminium.
End piece thermoplastic polyamide.
End cap thermoplastic polyamide.
Adapter bush stainless steel.
End piece thermoplastic polyamide.
End cap thermoplastic polyamide.
Adapter bush stainless steel.
Version
Oval tube black grey powder-coated (glossy), black anodised (matt) or natural tone anodised (matt).
End piece black grey RAL 7021.
End cap black grey RAL7021, pure orange RAL 2004, rape yellow RAL 1021, traffic red RAL 3020, signal green RAL 6032 or traffic blue RAL 5017.
End piece black grey RAL 7021.
End cap black grey RAL7021, pure orange RAL 2004, rape yellow RAL 1021, traffic red RAL 3020, signal green RAL 6032 or traffic blue RAL 5017.
Note for ordering
Δ Enter the required colour code here.
Note
Fastening materials are not supplied.
Cap screws with thread lock are recommended for a secure and permanent hold.
Cap screws with thread lock are recommended for a secure and permanent hold.
Temperature range
Permanent temperature max. 100 °C.
Short time use up to 180 °C.
Short time use up to 180 °C.
Assembly
The end pieces are designed so that the tubular handle can be fastened either from the front or rear. DIN M8 cap screws or hex head screws are provided for this purpose. After mounting, the end caps can be pressed in by hand. Slots are provided on both sides of the end caps so that they can be removed with a screwdriver without damaging them.
On request
Special lengths “A”.
Accessory
07160 Socket head screws DIN 912 / DIN EN ISO 4762 with thread lock
07160 Socket head screws DIN 912 / DIN EN ISO 4762
07171 Hex head screws DIN 933 / DIN-EN-ISO 4017
07210 Hex nuts DIN 934 / DIN EN ISO 4032 / DIN EN 24032
07300 Washers DIN 125 / DIN EN ISO 7089 Form A
07160 Socket head screws DIN 912 / DIN EN ISO 4762
07171 Hex head screws DIN 933 / DIN-EN-ISO 4017
07210 Hex nuts DIN 934 / DIN EN ISO 4032 / DIN EN 24032
07300 Washers DIN 125 / DIN EN ISO 7089 Form A
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.