Tension lever steel plastic-coated 06380-1081X15
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Form: 20°
- Different thread sizes and handle lengths
Sales unit
€15.02
plus sales tax
Added to your shopping cart
Designation
Tension lever
Form
20°
Form definition
20°
Main
material
steel
Surface finish
body
plastic-coated
Component
material
plastic
A=Handle length
88
L=thread length
15
X=thread
M8
A2
15
D
16
D1
24
D2
25
D3
10
Grade
5.8
H
44,5
H1
4,5
H2
37
H3
58,5
H4
49,5
Kind of fastening
external thread
No. of
teeth
22
Size
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Powder-coated with fine texture, black.
On request
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.