Wing grip thermoplastic black 06665-25006X15
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Temperature resistance from -50 °C to 130 °C
- Different thread sizes
Sales unit
€1.83
plus sales tax
Added to your shopping cart
Megnevezés
Szárnyas fogantyú
Alak
L
Alaptest
anyaga
termoplaszt
Alaptest
színe
fekete
Komponens
anyaga
acél
Komponensek
színe
horganyzott
A=Fogantyúhossz
51
B=Szélesség
15
D=Menet
M6
H=Magasság
25,5
L=menethossz
15
D1
15
H1
9,5
Menettípus
külső menet
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip polyamide, glass bead reinforced.
Threaded bolt: steel.
Threaded bolt: steel.
Version
Steel galvanised.
Note
Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
Resistant to common chemicals and oils.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.