Lock grip steel black oxidised 06349-1041
- Individually applicable
- Lightweight recessed grip ensures good haptics
- High retaining forces can be transferred easily
- Different mounting methods possible due to lateral centring
- Version: stainless steel or steel
Sales unit
€4.75
plus sales tax
Added to your shopping cart
Designation
Lock grip
Main
material
steel
Surface finish
body
black oxidised
A=Handle length
25
B=Width
3
D=bore
4
H=Height
8,5
T=bore depth
5,5
D1
7,5
D2
1,5
H1
3
H2
9
Size
1
T1
0,5
Thread type
reamed hole
UNSPSC Code
31161700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4308 or steel.
Version
Stainless steel bright.
Steel black oxidised.
Steel black oxidised.
Note
Lock grips can be used as required. The styled design with recessed grip gives fingers a good purchase and is well suited to modern requirements. High clamping forces can be easily attained. Use the pilot hole in the side to secure the grip by pinning or screw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.