Bar knob nut malleable iron 06550-24
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Universally applicable
Sales unit
€47.93
plus sales tax
Added to your shopping cart
Designation
Bar knob nut
Main
material
malleable iron
D=Thread
M24
B
30
D1
90
D2
57
H
70
H1
40
H2
45
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Malleable cast iron
Version
Sand-blasted
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.