text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Bar knob nut
Main material
malleable iron
D=Thread
M14
B
12
D1
51
D2
32
H
54
H1
36
H2
32
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Malleable cast iron
Version
Sand-blasted
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought