Recessed handle thermoplastic light grey RAL 7035 06965-1082042
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Ergonomically shaped grips
- For wall thicknesses from 1 to 5 mm
Sales unit
€10.41
plus sales tax
Added to your shopping cart
Designation
Recessed handle
Version 2
screw on
Main
material
thermoplastic
Main
colour
light grey RAL 7035
H=Height
61
L1= length
100
L=installed length
67
A
82
Load
capacity
N
1000
T
25
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Glass bead reinforced thermoplastic.
Version
Semi-matt, black or light grey.
Note
These ergonomically shaped handles are ideally suited for wall thicknesses of 1-5 mm.
Assembly
The handle is inserted in the cutout of the housing panel and then fixed from the front with 2 countersunk screws (not supplied).
Drawing reference
1) for countersunk screws M4
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.