Pull handle visually detectable polyamide ultramarine RAL 5002 06916-01-132140082
- visually detectable
- Ultramarine blue RAL 5002
- Foodstuff conform material
- Mounted: from the rear
Sales unit
€15.25
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
visually detectable
Form
B
Form definition
with internal thread
Main
material
polyamide
Main
colour
ultramarine RAL 5002
Component
material
stainless steel
Surface finish
component
bright
Steel key
1.4404
A=Hole spacing
140
D=Fastening hole
M8
L=Length
170
Approval /
Certification
FDA + EU10/2011
Assembly
from the rear
B
24
C
14,2
H
45
Load
capacity
N
1000
Pull handle: cross section
ergonomic
S
28
T
12
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material
Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.
Version
Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Steel parts bright stainless steel.
Note
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Assembly
From the rear.
Advantages
visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
Ultra marine RAL 5002.
Foodstuff conform material.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.