Pull handle angled steel high-gloss chromed 06923-06008
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Version: fine ground and high-gloss chromed
- Mounted: from the rear
Sales unit
€9.36
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
angled
Main
material
steel
Surface finish
body
high-gloss chromed
A=Hole spacing
120
D=Fastening hole
M8
L=Length
132
T=thread depth
15
Assembly
from the rear
B
47
H
66
H1
60
Load
capacity
N
1000
Pull handle: cross section
round
S
27
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Round steel
Version
Finely ground and high-gloss chrome-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.