Pull handle stainless steel ground and brushed matt-gloss 06931-2501
- Retaining element to open and close lids, panels and hoods
- Application fields: foodstuff industry, rehabilitation and medical technology, laboratory technology, machine and plant construction, toolmaking
- Handle and fastening material: stainless steel, 1.4404
- Maximum load rating and high chemical and corrosion resistance
- Mounting Form A: screw on from the front
Sales unit
€116.16
plus sales tax
Added to your shopping cart
Designation
Pull handle
Form
A
Main
material
stainless steel
Surface finish
body
ground and brushed matt-gloss
Component
material
stainless steel
A=Hole spacing
250
D=Fastening hole
M8
L=Length
300
Assembly
from the rear
B
50
B1
20
H
75
Load
capacity
N
1000
Pull handle: cross section
round
Steel code
1.4404
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.
Version
Ground and satin brushed finish.
Note
These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.