Pull handle grey cast iron black 06895-140121
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Grip material: stainless steel. 1.4404
- Available colours: bright and black
- Mounted: from the rear
Sales unit
€16.56
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
grey cast iron
Main
colour
black
Component
colour
plastic-coated
A=Hole spacing
140
D=Fastening hole
M12
L=Length
165
Assembly
from the rear
B
25
D2
18
H
59
Load
capacity
N
1000
Pull handle: cross section
round
R
26
T
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJS 400
Version
Vibratory ground or black powder-coated.
End faces machined.
End faces machined.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.