Pull handle oval aluminium ruby red RAL3003 powder coated 06920-11202706
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Cross section, oval
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Very stable and robust
Sales unit
€11.07
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
oval
Version 2
outer hole
Main
material
aluminium
Surface finish
body
powder coated
Main
colour
ruby red RAL3003
A=Hole spacing
120
D=Fastening hole
6,6
L=Length
137
T=thread depth
11
Assembly
from the operating side
B
25
B1
17
H
55
Load
capacity
N
1000
Pull handle: cross section
oval
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Oval aluminium EN AW-6060
Version
Black or ruby red RAL 3003, powder-coated.
Assembly
From the front.
Accessory
Use ISO 4762-M5/M6 cap screws for mounting the handles.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.