text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Version 1
with soft inner face
Version 2
Standard
Main material
polypropylene
Main colour
black
Component material
thermoplastic
Component colour
yellow
A=Hole spacing
93,7
D=Fastening hole
M4
H=Height
48,8
L=Length
105
Assembly
from the rear
B
16,3
Load capacity N
500
Pull handle: cross section
ergonomic
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ REACh SVHC 2 name > threshold
bumetrizole
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Main component polypropylene (PP).
Soft components thermoplastic elastomer.
Tapped bushes brass.
Version
Main component black.
Soft components black, orange, yellow, red, green, blue, grey.
Tapped bushes galvanised.
Note
Excellent carrying and gripping comfort thanks to its soft inner surface.
Assembly
From the rear.
On request
Main components grey with other colour combinations.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought