Pull handle wet area thermoplastic 06916-180082
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Torsion resistant and operator-friendly, suitable for wet areas
- Mounting: from the front, fastening material included
Sales unit
€22.08
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
wet area
Main
material
thermoplastic
Component
material
stainless steel
A=Hole spacing
180
D=Fastening hole
M10X40
L=Length
218
Assembly
from the operating side
B
35
B1
31
C
15,5
H
58
Load
capacity
N
1000
Pull handle: cross section
square
S
36
T
20
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Glass bead reinforced thermoplastic.
Version
Matt black with fine texture.
Note
These handles are extremely flex-resistant and very user friendly. Fastening screws, nuts and washers are supplied. Stainless steel fasteners are supplied for wet areas.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.