text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Main material
thermoplastic
Component material
steel
A=Hole spacing
140
D=Fastening hole
M8x30
L=Length
170
Assembly
from the operating side
B
27
B1
24
C
12
H
45
Load capacity N
1000
Pull handle: cross section
square
S
28
T
16
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Glass bead reinforced thermoplastic.
Version
Matt black with fine texture.
Note
These handles are extremely flex-resistant and very user friendly. Fastening screws, nuts and washers are supplied. Stainless steel fasteners are supplied for wet areas.
Assembly
From the front.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought