text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Main material
thermoset
Main colour
black
Component material
brass
A=Hole spacing
140
D=Fastening hole
M8
L=Length
165
Assembly
from the rear
B
25
H
58
Load capacity N
500
Pull handle: cross section
round
T
14
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31, black.
Bushes brass or galvanised steel.
Version
High-gloss polished.
Assembly
From the rear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought