text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Version 1
with through hole
Form
B
A=Hole spacing
120
D=Fastening hole
8,5
L=Length
148
Assembly
from the operating side
B
28
B1
24
D1
18
H
40,5
H1
31,5
H2
34
Load capacity N
2900
Pull handle: cross section
domed
T
15
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I,6c
~ TSCA 6(H) conformity
yes

Description

Material
Fibreglass reinforced thermoplastic.
Version
Black.
Cap grey.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought