text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Form
B
Form definition
with internal thread
Main material
polyamide
Main colour
black grey RAL 7021
Component material
stainless steel
A=Hole spacing
120
D=Fastening hole
M6
L=Length
146
Assembly
from the rear
B
21
C
11,4
H
39
Load capacity N
1000
Pull handle: cross section
ergonomic
S
24
T
12
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, steel or stainless steel.
Version
Black grey
Note
This pull handle is characterised by its large size and pleasant haptics.
Assembly
Form B from the rear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought