text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Main material
polyamide
Main colour
black grey RAL 7021
A=Hole spacing
150
D=Fastening hole
9
L=Length
172
Assembly
possible from both sides
B
27
C
11
H
44
L1
132
Load capacity N
1500
SW
13
T
16
T1
8
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).
Version
Black grey
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Assembly
From the front or rear.
On request
Other colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought