text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Version 1
angled
Form
B
Main material
thermoplastic
A=Hole spacing
198
D=Fastening hole
8,8
L=Length
236
Assembly
from the operating side
B
100
H
80
Load capacity N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Glass-bead reinforced thermoplastic PA
Version
black.
Note
Ergonomic design pull handles with finger shield. For mounting on doors, hatches and aluminium profiles. Ideal for double-leaf doors. Fastening with hexagon or socket head M8 bolts.

End caps are not supplied with the handle, please order separately.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought