Pull handle angled thermoplastic 06975-100081
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Ideal for double-leaf doors, ergonomic form and grip protection for hands
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Fastening material included
Sales unit
€4.94
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
angled
Form
A
Main
material
thermoplastic
A=Hole spacing
100
D=Fastening hole
8,5
L=Length
134
Assembly
from the operating side
B
73
H
65
Load
capacity
N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Glass-bead reinforced thermoplastic PA
Version
black.
Note
Ergonomic design pull handles with finger shield. For mounting on doors, hatches and aluminium profiles. Ideal for double-leaf doors. Fastening with hexagon or socket head M8 bolts.
End caps are not supplied with the handle, please order separately.
End caps are not supplied with the handle, please order separately.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.