Pull handle round free-cutting steel high-gloss chromed 06930-10-135061
- Cross section, round
- Steel high-gloss chromed
- Conforms to 19 inch system
Sales unit
€6.01
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
round
Main
material
free-cutting steel
Surface finish
body
high-gloss chromed
A=Hole spacing
136
D=Fastening hole
M6
L=Length
148
T=thread depth
12
Assembly
from the rear
B
12
H
42
Load
capacity
N
1000
Pull handle: cross section
round
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
high-gloss chromed.
Note for ordering
Order the fastening material and end washers separately.
Application
From the rear.
Accessory
End washers 06922-11.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.