Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Show more
Show less
Pull handles arched, plastic, solid material, mounted from the front, without end caps
from
€3.29
plus sales tax
plus shipping costs
Pull handles arched, plastic, solid material, mounted from the front, with end caps
from
€5.14
plus sales tax
plus shipping costs
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 galvanised washers as well as caps for Form B.
Form A are supplied without caps.
Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 galvanised washers as well as caps for Form B.
Form A are supplied without caps.
Assembly
From the front.
Drawing reference
Form A: without end cap
Form B: with end cap
1) end cap
Form B: with end cap
1) end cap