Íves fogantyú poliamid fekete 06907-17708
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Grip material: thermoplastic
- Mounted from the front
- Simplified assembly due to one-sided elongated hole
Sales unit
3,78 €
plus sales tax
Added to your shopping cart
Designation
Arched pull handle
Main
material
polyamide
Main
colour
black
A=Hole spacing
177-182
L=Length
208
B
30
D
8,5
H
48,1
H1
31
Load
capacity
N
1000
SW
13,2
T
14
T1
9
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Anyag
Termoplaszt, fekete.
Felszerelés
A külső oldal felől.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.