Arched pull handle thermoplastic black grey 06909-11406
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Mounted from the front
Sales unit
€3.93
plus sales tax
Added to your shopping cart
Designation
Arched pull handle
Main
material
thermoplastic
Main
colour
black grey
A=Hole spacing
114
D=Fastening hole
6,5
L=Length
134
Assembly
from the operating side
B
28
C
29
D1
10,5
H
48
L1
92
Load
capacity
N
1000
Pull handle: cross section
U-form
R
117
R1
79
S
15
T
6,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black grey thermoplastic.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.