text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Version 1
angled
Main material
aluminium
A=Hole spacing
500
D=Fastening hole
M8
L=Length
518
Assembly
from the rear
B
118
D1
18
H
99
Load capacity N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Round aluminium EN AW-6060
Version
Ground, glass blasted and matt-gloss black anodised.
Note
End washers not included.
On request
Any handle length.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought