text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Version 1
angled
Main material
aluminium
Surface finish body
anodised
Main colour
black
A=Hole spacing
86
D1=Outside diameter
10
D=Fastening hole
M5
L=Length
96
T=thread depth
10
Assembly
from the rear
B
40
B1
10
H
45
Load capacity N
500
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Matt-finished, anodised black or natural tone.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought