Pull handle aluminium natural matt and anodised 06921-20003
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Elegant design
- Mounted: from the rear
- Available colours: anodised black and natural tone
Sales unit
€7.50
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
aluminium
Surface finish
body
matt and anodised
Main
colour
natural
A=Hole spacing
200
D=Fastening hole
M5
L=Length
210
Assembly
from the rear
B
20
H
45
Load
capacity
N
500
Pull handle: cross section
oval
T
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Profile aluminium EN AW-6060
Version
Matt-finished, black or natural colour anodised
Note
These elegant flat profile aluminium handles are especially suitable for machines, fixtures, equipment etc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.