text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull handle
Main material
aluminium
Main colour
natural anodised
Component material
stainless steel
A=Hole spacing
600
D=Fastening hole
M8
L=Length
624
Assembly
from the rear
B
38
H
55
Load capacity N
1000
Pull handle: cross section
square
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Legs and grip aluminium EN AW-6060.
Connecting pins stainless steel.
Version
Legs and grip finely ground, anodised black or natural tone.
Note
The solid construction permits this handle series to also be used as edge protectors.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought